IESNA:LM-63-2002
[TEST]P1056410
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D950-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2808
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1553.9 1542.4 1535.2 1523.7 1506.4 1484.8 1460.4 1430.1 1395.6 1361.1
1320.8 1277.6 1233 1185.6 1135.2 1084.8 1031.6 979.8 925.1 869
811.5 753.9 696.4 638.8 579.8 520.8 460.4 400 336.7 276.2
221.6 166.9 116.5 70.5 30.2 5.8 0
1553.9 1558.2 1546.7 1532.3 1509.3 1480.5 1447.4 1410 1368.3 1323.7
1276.2 1224.4 1171.2 1115.1 1057.5 998.5 938.1 876.2 814.3 749.6
686.3 623 558.2 494.9 430.2 366.9 302.1 243.2 185.6 133.8
86.3 51.8 30.2 15.8 8.6 2.9 0
1553.9 1545.2 1530.9 1505 1471.9 1434.5 1391.3 1340.9 1289.1 1231.6
1169.7 1106.4 1040.2 971.2 900.7 831.6 756.8 686.3 615.8 545.3
476.2 411.5 345.3 283.4 224.4 174.1 125.2 90.6 70.5 50.4
34.5 24.5 17.3 11.5 7.2 2.9 0
1553.9 1546.7 1526.5 1494.9 1457.5 1411.4 1361.1 1302.1 1238.8 1168.3
1097.8 1023 946.7 869 791.3 715.1 637.4 564 492.1 424.4
358.3 294.9 238.8 187 138.1 113.7 92.1 70.5 53.2 38.8
28.8 21.6 15.8 10.1 5.8 2.9 0
1553.9 1548.1 1533.7 1499.2 1456 1410 1353.9 1290.6 1220.1 1148.1
1070.5 989.9 910.7 831.6 749.6 671.9 592.8 523.7 453.2 385.6
323.7 264.7 210.1 161.1 130.9 107.9 86.3 66.2 48.9 37.4
28.8 21.6 15.8 10.1 5.8 2.9 0
